IESNA:LM-63-2002
[TEST]P939510
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2405-108-1)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB2A-927-U-5WQ
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](2) 90 CRI, 2700K, 350mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE V WIDE OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 2700K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]5523
TILT=NONE
52 -1 1 37 11 1 1 0.5 1 0
1 1 57.3
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 85
90
503.8 500.7 494 488.3 486.9 487.4 489.2 492.3 495.2 496.1
496.3 500.7 509.6 524.2 548.6 583 625 675.5 740.1 817
904.3 1011.1 1140.5 1287.8 1446.3 1616.5 1779.8 1855.9 1744.5 1348.1
733.5 207 63.4 37.6 21.5 8.9 0
503.8 502.1 495.2 489.5 488 488.3 490 493.2 495.8 496.6
497.2 501.8 510.4 525.9 549.7 584.5 627 677.8 744.1 821
911.2 1021.1 1155.7 1299.9 1461.2 1635.7 1795.6 1864.5 1727 1317.9
699.3 194.1 61.4 34.4 20.1 8 0
503.8 501.5 494.9 488.9 486.3 486.6 487.4 489.2 490.3 491.5
493.2 498.1 507.3 521.9 546 577.9 618.6 666.9 729.2 805.2
900.3 1019.1 1158.6 1313.6 1474.4 1644.9 1806 1889.8 1787.9 1423.6
845.1 311.8 83.3 41.3 24.4 9.5 0
503.8 500.4 494 487.4 484 483.1 483.7 484 484 486
488.9 494.3 503.5 517.9 538.5 569 609.5 658.8 721.1 796.9
899.7 1022.5 1179.3 1355.8 1536.7 1714.1 1879.7 1973.3 1921.7 1652.4
1134.5 548.9 165.4 60.3 29.3 9.2 0
503.8 500.4 494.3 487.4 483.1 482.3 482.9 482.9 482.9 485.1
490.3 495.2 502.9 515.3 534 562.1 602.8 653.7 716.2 796
901.4 1041.8 1222.9 1437.4 1657.8 1855.3 2014.7 2115.7 2127.8 1990
1586.9 954.5 405.3 103.3 34.7 8 0
503.8 499.5 493.5 486.6 482 481.1 482 483.1 483.1 485.4
490.9 494.9 500.9 514.1 534 562.1 601.7 653.7 717.4 801.5
911.4 1062.4 1265.1 1512.3 1763.2 1981.1 2140.7 2259.5 2332.4 2285.9
1981.4 1391.1 666.3 209.3 44.5 10.3 0
503.8 500.4 494 486.9 482.3 481.1 481.7 482.9 482.9 485.1
490.3 495.8 503.5 516.2 535.7 564.4 604.6 655.1 718.3 798.1
903.4 1044.1 1226.1 1437.4 1655.5 1857.3 2023.8 2139.8 2155.3 2003.8
1623.4 991.3 389.6 100.5 29 7.8 0
503.8 500.9 494.9 487.7 483.1 482 482.9 483.7 484.6 486.9
490.6 496.6 506.4 521 542 571 612 662 724.3 802.4
905.7 1036 1193.6 1365.6 1541.6 1719.3 1887.8 1982.2 1917.6 1665.3
1166.9 560.9 167.4 62.9 29.9 9.2 0
503.8 501.8 495.5 488.6 484.9 484.3 485.4 487.7 489.7 491.8
494.3 499.5 509.6 525.3 548.9 581.3 621.8 670.9 732.3 806.7
900.8 1017.7 1154.6 1304.2 1460.3 1629.1 1795.1 1878.6 1790.7 1489.3
941 369.7 105.9 50.5 27 10.9 0
503.8 502.4 495.8 488.9 485.7 485.4 487.4 491.5 494.9 496.9
498.9 504.1 513.6 529.6 554.3 589.1 631.6 682.9 746.1 822.5
910.9 1020.8 1147.4 1289.5 1440.5 1607.9 1767.2 1829.8 1711.5 1328.6
728 219.3 66.9 33.9 18.1 7.2 0
503.8 502.1 495.8 488.9 485.7 485.7 487.7 491.5 495.2 496.9
498.6 502.9 512.7 527.9 552.3 586.2 628.4 682.1 745.5 817.9
904.8 1010.2 1136.2 1279.2 1423.3 1590.7 1753.4 1830.4 1730.5 1368.5
775.4 243.7 70.6 36.7 18.9 6.6 0
